Horizontal and Vertical Cabinet Models BCV/BCA/BCH
PreciseLine is one of the industry’s most compact air handlers, offering the performance and flexibility to meet your applications. PreciseLine uses a series of smaller units to efficiently deliver fresh and conditioned air within a building.
- Horizontal cabinet configurations up to 10,000 cfm
- Vertical cabinet configurations up to 5,000 cfm
- 2” and 4” MERV 8 or MERV 13 options for superior particulate filtration
- Can be configured for 2-pipe and 4-pipe hydronic, split DX, VRV-integrated applications
- Can deliver high volumes of outside air for mixed-air applications